How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | LM: | 8.82 |
| AA: | 10.25 | BE: | 0.38 in |
| AG: | 5.16 | AJ: | 5.88 |
| AK: | 4.5 | AE2: | 0.56 |
| H: | 0.53 in | AB: | 4.76 |
| BF: | 0.41 | D: | 3.38 |
| U: | 0.875 in | G: | 2.32 |
| LL: | 2.38 in | BD: | 5.88 |
| L: | 6.57 in | T: | 1.688 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| P: | 2.38 in | I: | 4.84 in |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 6.05 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

