How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | I: | 4.84 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AK: | 4.5 | AJ: | 5.88 |
| AA: | 10.25 | D: | 3.38 |
| BF: | 0.41 | P: | 2.38 in |
| G: | 2.32 | BD: | 5.88 |
| H: | 0.53 in | AG: | 5.16 |
| T: | 1.688 | AF: | 0.25 |
| BE: | 0.38 in | L: | 6.57 in |
| LL: | 2.38 in | AE2: | 0.56 |
| LM: | 8.82 | U: | 0.875 in |
Technical Specifications
| Ratio: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Bore Code: | 27 | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.05 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

