How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | P: | 2.38 in |
| AA: | 10.25 | D: | 3.38 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| AF: | 0.25 | BE: | 0.38 in |
| AG: | 5.16 | LL: | 2.38 in |
| H: | 0.53 in | G: | 2.32 |
| U: | 0.875 in | LM: | 8.82 |
| AB: | 4.76 | V: | 2.51 in |
| AE2: | 0.56 | I: | 4.84 in |
| BD: | 5.88 | L: | 6.57 in |
| AK: | 4.5 | T: | 1.688 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.895 |
| Model Code: | 30YFC | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Bore Code: | 27 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Motor Frame Size: | 56C |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

