How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| H: | 0.53 in | AF: | 0.25 |
| LM: | 8.82 | BF: | 0.41 |
| AE2: | 0.56 | AJ: | 5.88 |
| U: | 0.875 in | D: | 3.38 |
| AA: | 10.25 | T: | 1.75 |
| V: | 2.51 in | AB: | 4.76 |
| Center Distance (in): | 3 in | G: | 2.32 |
| LL: | 2.38 in | P: | 2.38 in |
| L: | 6.57 in | I: | 4.84 in |
| AG: | 5.16 | AK: | 4.5 |
Technical Specifications
| Bore Code: | 28 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.45 |
| Output Diameter (in): | 1.75 in | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

