How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AE2: | 0.56 |
| I: | 4.84 in | L: | 6.57 in |
| LM: | 8.82 | P: | 2.38 in |
| V: | 2.51 in | AG: | 5.16 |
| AA: | 10.25 | BE: | 0.38 in |
| BD: | 5.88 | BF: | 0.41 |
| AJ: | 5.88 | T: | 1.75 |
| Center Distance (in): | 3 in | D: | 3.38 |
| U: | 0.875 in | AK: | 4.5 |
| H: | 0.53 in | G: | 2.32 |
| AF: | 0.25 | LL: | 2.38 in |
Technical Specifications
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.75 in |
| Ratio: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Center Distance (in): | 3 |
| Bore Code: | 28 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 5.45 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | 30YFC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

