How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BD: | 5.88 |
| AE2: | 0.56 | BF: | 0.41 |
| V: | 2.51 in | G: | 2.32 |
| LL: | 2.38 in | D: | 3.38 |
| H: | 0.53 in | P: | 2.38 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AJ: | 5.88 | AB: | 4.76 |
| LM: | 8.82 | AK: | 4.5 |
| AF: | 0.25 | L: | 6.57 in |
| T: | 1.75 | I: | 4.84 in |
| BE: | 0.38 in | AG: | 5.16 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | Service Factor: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.603 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

