How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BF: | 0.41 |
| AG: | 5.16 | U: | 0.875 in |
| BD: | 5.88 | G: | 2.32 |
| AK: | 4.5 | LM: | 8.82 |
| L: | 6.57 in | AF: | 0.25 |
| AA: | 10.25 | D: | 3.38 |
| P: | 2.38 in | I: | 4.84 in |
| H: | 0.53 in | BE: | 0.38 in |
| LL: | 2.38 in | AE2: | 0.56 |
| AB: | 4.76 | AJ: | 5.88 |
| T: | 1.75 | V: | 2.51 in |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 4.21 |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Bore Code: | 28 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output RPM: | 117 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.75 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

