How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BF: | 0.41 |
| LM: | 8.82 | LL: | 2.38 in |
| P: | 2.38 in | BD: | 5.88 |
| AJ: | 5.88 | T: | 1.75 |
| AG: | 5.16 | BE: | 0.38 in |
| I: | 4.84 in | V: | 2.51 in |
| AK: | 4.5 | D: | 3.38 |
| U: | 0.875 in | AB: | 4.76 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AF: | 0.25 | G: | 2.32 |
| AE2: | 0.56 | H: | 0.53 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 4.21 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Output RPM: | 117 | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

