How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 2.51 in |
| D: | 3.38 | G: | 2.32 |
| AB: | 4.76 | L: | 6.57 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| AF: | 0.25 | P: | 2.38 in |
| LM: | 8.82 | T: | 1.75 |
| I: | 4.84 in | LL: | 2.38 in |
| U: | 0.875 in | BE: | 0.38 in |
| AE2: | 0.56 | AG: | 5.16 |
| AK: | 4.5 | BF: | 0.41 |
| H: | 0.53 in | AA: | 10.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 20:1 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 3.23 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

