How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| U: | 0.875 in | G: | 2.32 |
| AG: | 5.16 | AE2: | 0.56 |
| L: | 6.57 in | H: | 0.53 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| T: | 1.75 | D: | 3.38 |
| LL: | 2.38 in | V: | 2.51 in |
| AA: | 10.25 | AB: | 4.76 |
| BD: | 5.88 | P: | 2.38 in |
| AK: | 4.5 | LM: | 8.82 |
| AF: | 0.25 | I: | 4.84 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Bore Code: | 28 | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Ratio Range: | 20:1 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.23 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

