How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | LL: | 2.38 in |
| L: | 6.57 in | I: | 4.84 in |
| AA: | 10.25 | AK: | 4.5 |
| AJ: | 5.88 | D: | 3.38 |
| BD: | 5.88 | LM: | 8.82 |
| AB: | 4.76 | AG: | 5.16 |
| P: | 2.38 in | H: | 0.53 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| G: | 2.32 | V: | 2.51 in |
| BF: | 0.41 | U: | 0.875 in |
| BE: | 0.38 in | AF: | 0.25 |
Technical Specifications
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Ratio: | 20:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 3.23 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

