How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | P: | 2.38 in |
| AK: | 4.5 | T: | 1.75 |
| LM: | 8.82 | G: | 2.32 |
| AJ: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | AG: | 5.16 |
| I: | 4.84 in | D: | 3.38 |
| L: | 6.57 in | AA: | 10.25 |
| AB: | 4.76 | LL: | 2.38 in |
| BD: | 5.88 | BF: | 0.41 |
| V: | 2.51 in | AE2: | 0.56 |
| AF: | 0.25 | U: | 0.875 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Model Code: | 30YFC | Output RPM: | 70 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 28 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 2.77 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

