How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AJ: | 5.88 |
| AA: | 10.25 | LL: | 2.38 in |
| AF: | 0.25 | BD: | 5.88 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| BF: | 0.41 | T: | 1.75 |
| G: | 2.32 | I: | 4.84 in |
| AK: | 4.5 | BE: | 0.38 in |
| AG: | 5.16 | P: | 2.38 in |
| D: | 3.38 | LM: | 8.82 |
| U: | 0.875 in | AE2: | 0.56 |
| H: | 0.53 in | AB: | 4.76 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.77 | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

