How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| V: | 2.51 in | AE2: | 0.56 |
| BD: | 5.88 | AG: | 5.16 |
| AB: | 4.76 | U: | 0.875 in |
| P: | 2.38 in | I: | 4.84 in |
| BF: | 0.41 | AA: | 10.25 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AF: | 0.25 | D: | 3.38 |
| LM: | 8.82 | G: | 2.32 |
| LL: | 2.38 in | H: | 0.53 in |
| T: | 1.75 | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Ratio: | 25:1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Output RPM: | 70 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.77 | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

