How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | G: | 2.32 |
| AB: | 4.76 | D: | 3.38 |
| V: | 2.51 in | BE: | 0.38 in |
| H: | 0.53 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AA: | 10.25 | AJ: | 5.88 |
| LM: | 8.82 | BF: | 0.41 |
| T: | 1.75 | BD: | 5.88 |
| U: | 0.875 in | I: | 4.84 in |
| AE2: | 0.56 | P: | 2.38 in |
| AK: | 4.5 | AG: | 5.16 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Model Code: | 30YFC | Assembly: | YFC-2 |
| Bore Code: | 28 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 2.38 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

