How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AF: | 0.25 |
| LL: | 2.38 in | T: | 1.75 |
| BF: | 0.41 | BD: | 5.88 |
| H: | 0.53 in | BE: | 0.38 in |
| AJ: | 5.88 | AA: | 10.25 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| LM: | 8.82 | G: | 2.32 |
| AG: | 5.16 | I: | 4.84 in |
| D: | 3.38 | AK: | 4.5 |
| U: | 0.875 in | AB: | 4.76 |
| V: | 2.51 in | AE2: | 0.56 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.75 in | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio: | 5:1 | Series Code: | OE |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.68 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

