How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | V: | 2.51 in |
| AE2: | 0.56 | P: | 2.38 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| BF: | 0.41 | G: | 2.32 |
| AJ: | 5.88 | D: | 3.38 |
| H: | 0.53 in | BE: | 0.38 in |
| BD: | 5.88 | AA: | 10.25 |
| AK: | 4.5 | LM: | 8.82 |
| AB: | 4.76 | U: | 0.875 in |
| I: | 4.84 in | T: | 1.75 |
| AF: | 0.25 | AG: | 5.16 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 6.68 | Model Code: | 30YFC |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series Code: | OE |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output RPM: | 350 |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

