How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | LM: | 8.82 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| BF: | 0.41 | BD: | 5.88 |
| L: | 6.57 in | LL: | 2.38 in |
| I: | 4.84 in | AK: | 4.5 |
| D: | 3.38 | T: | 1.75 |
| AF: | 0.25 | BE: | 0.38 in |
| AG: | 5.16 | V: | 2.51 in |
| H: | 0.53 in | P: | 2.38 in |
| U: | 0.875 in | AB: | 4.76 |
| G: | 2.32 | AE2: | 0.56 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 1.54 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Output Diameter (in): | 1.75 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

