How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | LL: | 2.38 in |
| BF: | 0.41 | T: | 1.75 |
| AF: | 0.25 | I: | 4.84 in |
| U: | 0.875 in | D: | 3.38 |
| L: | 6.57 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| G: | 2.32 | V: | 2.51 in |
| BE: | 0.38 in | BD: | 5.88 |
| H: | 0.53 in | P: | 2.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| AA: | 10.25 | AB: | 4.76 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 28 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 1.54 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

