How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 2.38 in |
| D: | 3.38 | L: | 6.57 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| G: | 2.32 | H: | 0.53 in |
| AF: | 0.25 | BD: | 5.88 |
| AE2: | 0.56 | T: | 1.75 |
| LL: | 2.38 in | AB: | 4.76 |
| LM: | 8.82 | AA: | 10.25 |
| AK: | 4.5 | I: | 4.84 in |
| V: | 2.51 in | AG: | 5.16 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.54 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Bore Code: | 28 |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

