How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | LM: | 8.82 |
| P: | 2.38 in | BE: | 0.38 in |
| BD: | 5.88 | AF: | 0.25 |
| BF: | 0.41 | AK: | 4.5 |
| LL: | 2.38 in | AE2: | 0.56 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| G: | 2.32 | D: | 3.38 |
| L: | 6.57 in | AB: | 4.76 |
| I: | 4.84 in | T: | 1.75 |
| H: | 0.53 in | AA: | 10.25 |
| AJ: | 5.88 | AG: | 5.16 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Model Code: | 30YFC |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.28 |
| Bore Code: | 28 | Ratio: | 60:1 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

