How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BF: | 0.41 |
| V: | 2.51 in | AK: | 4.5 |
| G: | 2.32 | T: | 1.75 |
| D: | 3.38 | AB: | 4.76 |
| LM: | 8.82 | H: | 0.53 in |
| LL: | 2.38 in | AJ: | 5.88 |
| AE2: | 0.56 | AG: | 5.16 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| AA: | 10.25 | I: | 4.84 in |
| AF: | 0.25 | BD: | 5.88 |
| U: | 0.875 in | P: | 2.38 in |
Technical Specifications
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Bore Code: | 28 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

