How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | P: | 2.38 in |
| L: | 6.57 in | LL: | 2.38 in |
| AG: | 5.16 | AA: | 10.25 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AJ: | 5.88 | H: | 0.53 in |
| I: | 4.84 in | AK: | 4.5 |
| BD: | 5.88 | D: | 3.38 |
| AF: | 0.25 | AE2: | 0.56 |
| U: | 0.875 in | BE: | 0.38 in |
| V: | 2.51 in | T: | 1.75 |
| BF: | 0.41 | G: | 2.32 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 28 |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 0.875 in |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | Output Diameter (in): | 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

