How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BE: | 0.38 in |
| AE2: | 0.56 | LL: | 2.38 in |
| I: | 4.84 in | AB: | 4.76 |
| Center Distance (in): | 3 in | BD: | 5.88 |
| G: | 2.32 | AJ: | 5.88 |
| AA: | 10.25 | P: | 2.38 in |
| V: | 2.51 in | D: | 3.38 |
| AF: | 0.25 | L: | 6.57 in |
| LM: | 8.82 | AK: | 4.5 |
| BF: | 0.41 | T: | 1.75 |
| AG: | 5.16 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 0.895 |
| Service Factor: | 1 | Bore Code: | 28 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output RPM: | 21.9 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Motor Frame Size: | 140TC |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

