How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | V: | 2.51 in |
| H: | 0.53 in | AE2: | 0.56 |
| AG: | 5.16 | I: | 4.84 in |
| AA: | 10.25 | BF: | 0.41 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| T: | 1.75 | P: | 2.38 in |
| L: | 6.57 in | AJ: | 5.88 |
| BE: | 0.38 in | LL: | 2.38 in |
| BD: | 5.88 | AK: | 4.5 |
| D: | 3.38 | G: | 2.32 |
| AF: | 0.25 | LM: | 8.82 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Model Code: | 30YFC |
| Series Code: | OE | Bore Code: | 28 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.895 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

