How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AG: | 5.16 |
| AB: | 4.76 | T: | 1.75 |
| I: | 4.84 in | V: | 2.51 in |
| D: | 3.38 | LM: | 8.82 |
| G: | 2.32 | U: | 0.875 in |
| AK: | 4.5 | H: | 0.53 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AJ: | 5.88 | BD: | 5.88 |
| L: | 6.57 in | LL: | 2.38 in |
| BF: | 0.41 | P: | 2.38 in |
| BE: | 0.38 in | AE2: | 0.56 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.895 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

