How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| AB: | 4.76 | H: | 0.53 in |
| U: | 0.875 in | L1: | 9.82 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| LL: | 2.38 in | P: | 2.38 in |
| AK: | 8.5 | BF: | 0.53 |
| I: | 4.84 in | G: | 2.32 |
| AE2: | 0.56 | T: | 1.75 |
| AF: | 0.25 | L: | 6.57 in |
| AG: | 5.16 | V: | 2.51 in |
| AJ: | 7.25 | D: | 3.38 |
Technical Specifications
| Ratio Range: | 10:1 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.45 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

