How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 4.84 in |
| AF: | 0.25 | BE1: | 0.5 in |
| D: | 3.38 | AA: | 10.25 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| P: | 2.38 in | V: | 2.51 in |
| BF: | 0.53 | AG: | 5.16 |
| BD: | 9 | L: | 6.57 in |
| G: | 2.32 | AJ: | 7.25 |
| T: | 1.75 | U: | 0.875 in |
| AK: | 8.5 | LL: | 2.38 in |
| AE2: | 0.56 | AB: | 4.76 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Bore Code: | 28 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 5.45 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

