How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| P: | 2.38 in | AA: | 10.25 |
| G: | 2.32 | AG: | 5.16 |
| D: | 3.38 | AB: | 4.76 |
| I: | 4.84 in | T: | 1.75 |
| L: | 6.57 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AE2: | 0.56 | AK: | 8.5 |
| L1: | 9.82 in | BE1: | 0.5 in |
| U: | 0.875 in | AJ: | 7.25 |
| AF: | 0.25 | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.45 |
| Output Diameter (in): | 1.75 in | Output RPM: | 175 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

