How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | BE1: | 0.5 in |
| AJ: | 7.25 | V: | 2.51 in |
| T: | 1.75 | G: | 2.32 |
| L1: | 9.82 in | AA: | 10.25 |
| L: | 6.57 in | LL: | 2.38 in |
| U: | 0.875 in | AG: | 5.16 |
| H: | 0.53 in | BF: | 0.53 |
| AE2: | 0.56 | I: | 4.84 in |
| BD: | 9 | AF: | 0.25 |
| D: | 3.38 | AK: | 8.5 |
| Center Distance (in): | 3 in | AB: | 4.76 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output RPM: | 17.5 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 0.603 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

