How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BE1: | 0.5 in |
| V: | 2.51 in | U: | 0.875 in |
| I: | 4.84 in | AF: | 0.25 |
| BD: | 9 | LL: | 2.38 in |
| AJ: | 7.25 | T: | 1.75 |
| P: | 2.38 in | AE2: | 0.56 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| BF: | 0.53 | H: | 0.53 in |
| AK: | 8.5 | G: | 2.32 |
| L1: | 9.82 in | AB: | 4.76 |
| D: | 3.38 | AA: | 10.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.603 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

