How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | L: | 6.57 in |
| G: | 2.32 | U: | 0.875 in |
| AB: | 4.76 | D: | 3.38 |
| AF: | 0.25 | AG: | 5.16 |
| T: | 1.75 | LL: | 2.38 in |
| V: | 2.51 in | I: | 4.84 in |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| AE2: | 0.56 | BF: | 0.53 |
| AK: | 8.5 | H: | 0.53 in |
| BE1: | 0.5 in | AA: | 10.25 |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.21 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Output RPM: | 117 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

