How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | P: | 2.38 in |
| I: | 4.84 in | AF: | 0.25 |
| V: | 2.51 in | BD: | 9 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| D: | 3.38 | AJ: | 7.25 |
| G: | 2.32 | AA: | 10.25 |
| H: | 0.53 in | AG: | 5.16 |
| LL: | 2.38 in | U: | 0.875 in |
| T: | 1.75 | L1: | 9.82 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| AK: | 8.5 | AB: | 4.76 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Assembly: | YFC-2 | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 3.23 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.75 in | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

