How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | I: | 4.84 in |
| G: | 2.32 | AG: | 5.16 |
| BE1: | 0.5 in | U: | 0.875 in |
| H: | 0.53 in | AF: | 0.25 |
| AJ: | 7.25 | P: | 2.38 in |
| AB: | 4.76 | L1: | 9.82 in |
| AA: | 10.25 | BD: | 9 |
| BF: | 0.53 | D: | 3.38 |
| V: | 2.51 in | AK: | 8.5 |
| T: | 1.75 | L: | 6.57 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.77 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.75 in | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output RPM: | 70 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Bore Code: | 28 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

