How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AF: | 0.25 |
| G: | 2.32 | AB: | 4.76 |
| L1: | 9.82 in | D: | 3.38 |
| BE1: | 0.5 in | AJ: | 7.25 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| I: | 4.84 in | AK: | 8.5 |
| BF: | 0.53 | P: | 2.38 in |
| H: | 0.53 in | BD: | 9 |
| AA: | 10.25 | L: | 6.57 in |
| AG: | 5.16 | V: | 2.51 in |
| U: | 0.875 in | AE2: | 0.56 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.82 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 40:1 |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

