How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | T: | 1.75 |
| U: | 0.875 in | AF: | 0.25 |
| BF: | 0.53 | G: | 2.32 |
| V: | 2.51 in | AE2: | 0.56 |
| H: | 0.53 in | D: | 3.38 |
| AG: | 5.16 | BD: | 9 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| P: | 2.38 in | LL: | 2.38 in |
| I: | 4.84 in | AB: | 4.76 |
| L: | 6.57 in | AA: | 10.25 |
Technical Specifications
| Ratio: | 40:1 | Series Code: | OE |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 43.8 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.82 |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

