How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | V: | 2.51 in |
| H: | 0.53 in | G: | 2.32 |
| LL: | 2.38 in | I: | 4.84 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
| BF: | 0.53 | AK: | 8.5 |
| AF: | 0.25 | P: | 2.38 in |
| T: | 1.75 | AG: | 5.16 |
| L1: | 9.82 in | AE2: | 0.56 |
| AA: | 10.25 | BD: | 9 |
| BE1: | 0.5 in | AJ: | 7.25 |
| L: | 6.57 in | AB: | 4.76 |
Technical Specifications
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Output RPM: | 350 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.75 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.68 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Bore Code: | 28 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

