How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | BF: | 0.53 |
| AA: | 10.25 | L: | 6.57 in |
| V: | 2.51 in | LL: | 2.38 in |
| H: | 0.53 in | D: | 3.38 |
| AB: | 4.76 | AK: | 8.5 |
| BD: | 9 | AE2: | 0.56 |
| G: | 2.32 | P: | 2.38 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| U: | 0.875 in | AJ: | 7.25 |
| BE1: | 0.5 in | I: | 4.84 in |
| AF: | 0.25 | L1: | 9.82 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.68 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 350 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

