How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | H: | 0.53 in |
| D: | 3.38 | AJ: | 7.25 |
| L: | 6.57 in | BF: | 0.53 |
| AG: | 5.16 | P: | 2.38 in |
| I: | 4.84 in | BD: | 9 |
| LL: | 2.38 in | AF: | 0.25 |
| V: | 2.51 in | T: | 1.75 |
| AB: | 4.76 | AA: | 10.25 |
| G: | 2.32 | AE2: | 0.56 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| U: | 0.875 in | L1: | 9.82 in |
Technical Specifications
| Output RPM: | 350 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.68 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Center Distance (in): | 3 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Assembly: | YFC-2 | Bore Code: | 28 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

