How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AF: | 0.25 |
| L: | 6.57 in | H: | 0.53 in |
| LL: | 2.38 in | I: | 4.84 in |
| G: | 2.32 | AG: | 5.16 |
| AA: | 10.25 | P: | 2.38 in |
| L1: | 9.82 in | V: | 2.51 in |
| AE2: | 0.56 | BD: | 9 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| D: | 3.38 | BE1: | 0.5 in |
| AJ: | 7.25 | AB: | 4.76 |
| T: | 1.75 | AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 35 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.54 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Model Code: | 30YFC | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

