How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | I: | 4.84 in |
| P: | 2.38 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| LL: | 2.38 in | T: | 1.75 |
| BE1: | 0.5 in | BF: | 0.53 |
| AK: | 8.5 | L1: | 9.82 in |
| G: | 2.32 | AF: | 0.25 |
| BD: | 9 | AA: | 10.25 |
| H: | 0.53 in | V: | 2.51 in |
| AE2: | 0.56 | AB: | 4.76 |
| U: | 0.875 in | D: | 3.38 |
Technical Specifications
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Assembly: | YFC-2 | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.28 |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.75 in | Ratio: | 60:1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

