How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | G: | 2.32 |
| V: | 2.51 in | LL: | 2.38 in |
| U: | 0.875 in | AG: | 5.16 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| D: | 3.38 | T: | 1.75 |
| AA: | 10.25 | I: | 4.84 in |
| H: | 0.53 in | AJ: | 7.25 |
| BF: | 0.53 | P: | 2.38 in |
| AF: | 0.25 | AB: | 4.76 |
| AK: | 8.5 | BD: | 9 |
| L1: | 9.82 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Output RPM: | 233 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 3 |
| Product Type: | Right Angle | Series Code: | OE |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Ratio Range: | 7.5:1 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.05 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

