How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | P: | 2.38 in |
| L: | 6.57 in | AE2: | 0.56 |
| T: | 1.75 | U: | 0.875 in |
| I: | 4.84 in | L1: | 9.82 in |
| AJ: | 7.25 | G: | 2.32 |
| Center Distance (in): | 3 in | D: | 3.38 |
| AB: | 4.76 | AK: | 8.5 |
| H: | 0.53 in | AF: | 0.25 |
| BE1: | 0.5 in | AG: | 5.16 |
| AA: | 10.25 | V: | 2.51 in |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Model Code: | 30YFC | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.45 | Motor Frame Size: | 210TC |
| Output RPM: | 175 | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Ratio: | 10:1 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

