How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AJ: | 7.25 |
| T: | 1.75 | Center Distance (in): | 3 in |
| AB: | 4.76 | G: | 2.32 |
| L: | 6.57 in | AG: | 5.16 |
| AE2: | 0.56 | I: | 4.84 in |
| U: | 0.875 in | AK: | 8.5 |
| BD: | 9 | D: | 3.38 |
| H: | 0.53 in | BF: | 0.53 |
| L1: | 9.82 in | V: | 2.51 in |
| BE1: | 0.5 in | P: | 2.38 in |
| LL: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Ratio: | 100:1 |
| Gear Type: | Worm | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 0.603 | Motor Frame Size: | 210TC |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Bore Code: | 28 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

