How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AA: | 10.25 |
| D: | 3.38 | BE1: | 0.5 in |
| T: | 1.75 | AK: | 8.5 |
| AJ: | 7.25 | AB: | 4.76 |
| AG: | 5.16 | AF: | 0.25 |
| BF: | 0.53 | H: | 0.53 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| L1: | 9.82 in | I: | 4.84 in |
| U: | 0.875 in | AE2: | 0.56 |
| P: | 2.38 in | G: | 2.32 |
| V: | 2.51 in | BD: | 9 |
Technical Specifications
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.21 | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

