How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | U: | 0.875 in |
| AG: | 5.16 | H: | 0.53 in |
| AB: | 4.76 | AE2: | 0.56 |
| BE1: | 0.5 in | T: | 1.75 |
| AJ: | 7.25 | L1: | 9.82 in |
| LL: | 2.38 in | P: | 2.38 in |
| V: | 2.51 in | G: | 2.32 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| L: | 6.57 in | I: | 4.84 in |
| AA: | 10.25 | BF: | 0.53 |
| AF: | 0.25 | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 4.21 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio Range: | 15:1 |
| Model Code: | 30YFC | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

