How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | L: | 6.57 in |
| BF: | 0.53 | BE1: | 0.5 in |
| H: | 0.53 in | V: | 2.51 in |
| T: | 1.75 | AB: | 4.76 |
| U: | 0.875 in | G: | 2.32 |
| L1: | 9.82 in | AJ: | 7.25 |
| AE2: | 0.56 | LL: | 2.38 in |
| AG: | 5.16 | AF: | 0.25 |
| AA: | 10.25 | P: | 2.38 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| BD: | 9 | D: | 3.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3.23 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Bore Code: | 28 | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

