How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 0.875 in |
| G: | 2.32 | AJ: | 7.25 |
| BD: | 9 | V: | 2.51 in |
| L: | 6.57 in | P: | 2.38 in |
| BF: | 0.53 | AE2: | 0.56 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AA: | 10.25 | AF: | 0.25 |
| AG: | 5.16 | L1: | 9.82 in |
| D: | 3.38 | BE1: | 0.5 in |
| I: | 4.84 in | AK: | 8.5 |
| LL: | 2.38 in | T: | 1.75 |
Technical Specifications
| Motor Frame Size: | 210TC | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 2.77 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

