How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | BE1: | 0.5 in |
| AB: | 4.76 | I: | 4.84 in |
| P: | 2.38 in | AJ: | 7.25 |
| T: | 1.75 | AG: | 5.16 |
| H: | 0.53 in | L: | 6.57 in |
| D: | 3.38 | L1: | 9.82 in |
| V: | 2.51 in | U: | 0.875 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AE2: | 0.56 | BD: | 9 |
| G: | 2.32 | AK: | 8.5 |
| BF: | 0.53 | AA: | 10.25 |
Technical Specifications
| Model Code: | 30YFC | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 30:1 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.38 | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Output RPM: | 58.3 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Diameter (in): | 1.75 in | Series Code: | OE |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

