How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | LL: | 2.38 in |
| BD: | 9 | P: | 2.38 in |
| I: | 4.84 in | L: | 6.57 in |
| G: | 2.32 | BF: | 0.53 |
| AF: | 0.25 | L1: | 9.82 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AG: | 5.16 | AE2: | 0.56 |
| AK: | 8.5 | AA: | 10.25 |
| T: | 1.75 | U: | 0.875 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AJ: | 7.25 | AB: | 4.76 |
Technical Specifications
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.38 |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.75 in |
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

